??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23240.0020 Stabilizing Clamping Jaw
HELP_VARIABLE
Company
Halder
Description
EH 23240. - Stabilizing Clamping Jaws
Bill of material
23240.0020 Stabilizing Clamping Jaw
BESTNR
Ref. No.
23240.0020
B1
26 mm
C
11 mm
H
100 mm
H1
45 mm
H2
118 mm
H3
40 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
75 mm
L
226.5 mm
L1
136.5 mm
E
12 mm
G
Weight
6800 g
Embedded user actions